??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9133178
HELP_VARIABLE
Order Number
9133178
Door Thickness
18-25 mm
13.500 mm
Hole Diameter
3.500 mm
L1
44.500 mm
L2
31.000 mm
L3
18.800 mm
L4
5.300 mm
L5
31.000 mm
T1
20.000 mm
T2
5.000 mm
G
0.800 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D